Publish your products
7" to 8" Commercial Appliance Adaptor SS to PPs

7" to 8" Commercial Appliance Adaptor SS to PPs

Approved for use with trusted OEM manufacturers, InnoFlue Stainless Steel to Polypropylene seamlessly transition from a Stainless Steel flue collar to InnoFlue Polypropylene Vent Systems. Evaluated to UL1738 and ULCS636 by ICC, and tested/approved by the appliance manufacturer, SS to PP appliance adaptors are engineered to ensure a safe, secure, and reliable connection between and InnoFlue Vent System. Consult Centrotherm OEM Matrix to verify correct appliance adaptor.

  • Approved for use by trusted appliance manufacturers.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Seamlessly transitions from stainless to polypropylene at flue collar.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name7" to 8" Commercial Appliance Adaptor SS to PPsTrade nameInnoFlueGTIN0815010015872Part number250408501170TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross220.98 mm / 8.7 inchHeight223.52 mm / 8.8 inchWidth223.52 mm / 8.8 inchDiameter flue pipe200 mm / 8 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length220.98 mm / 8.7 inchPackaging / Trade height223.52 mm / 8.8 inchNumber per packaging1Gross weight0.862 kg / 1.9 lbsPackaging / Trade width223.52 mm / 8.8 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.7-to-8-commercial-appliance-adaptor-ss-to-pps
  • Product familyAppliance adaptors
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States