Publish your products
8" x 120" Vent Length

8" x 120" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, industry best InnoFlue 10' vent lengths are a critical component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Specification
  • SpecificationsGeneralProduct Name8" x 120" Vent LengthTrade nameInnoFlueGTIN0815010017722Part number250400402020TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross3148 mm / 123.9 inchHeight224 mm / 8.8 inchDiameter flue pipe200 mm / 8 inchWidth224 mm / 8.8 inchNet weight6.993 kg / 15.4 lbsLogisticalIntrastat3917220000Gross weight6.993 kg / 15.4 lbsPackaging / Trade width224 mm / 8.8 inchBase unit packagingUnpackedPackaging / Trade length3148 mm / 123.9 inchPackaging / Trade height224 mm / 8.8 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.8-x-120-vent-length
  • Product familyVent Lengths
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States