Publish your products
Ubbink Aerfoam 125mm Connector

Ubbink Aerfoam 125mm Connector

The Ubbink Aerfoam 125 mm Connector joins all Aerfoam parts of the same diameter, ensuring an airtight connection while maintaining the system’s insulation performance.

  • Ensures strong, airtight connections.
  • Maintains full insulation performance.
  • Simple and quick installation without tools.
  • Compatible with all Aerfoam parts of the same diameter.
Specification
  • Specifications

    • Diameter: 125 mm

    • Function: Duct connector

    • Material: Durable polymer construction

    • Installation: Push-fit connection

    • Compatibility: Aerfoam insulated duct system

    • Application: Connecting duct sections

Technical specification
  • Unique ref.aerfoam-125mm-connector
  • Product familyAir Ventilation System
  • Product groupAerfoam Insulated Mass Flow Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States