Publish your products
Ubbink Air Excellent AE34C Click-Seal Ring (10 Pieces)

Ubbink Air Excellent AE34C Click-Seal Ring (10 Pieces)

The AE34C Click-Seal ring connects Ubbink Air Excellent ducts to system accessories, creating a secure and airtight mechanical joint. The ring features a patented 2-in-1 click and seal mechanism, enabling fast, tool-free installation in just one click while ensuring reliable system performance.

  • Airtight connections for reliable system performance
  • Low pressure loss to reduce fan energy use
  • Quick, tool-free installation in just one click
  • Patented 2-in-1 click and seal mechanism
  • TÜV SÜD-certified for quality and safety
Specification
  • Specifications

    • Quantity: 10 pieces per package

    • Function: Airtight sealing ring for duct connections

    • Compatible system: Air Excellent AE34C duct system

    • Material: Flexible sealing polymer

    • Application: Ensures airtight connection between duct components

Technical specification
  • Unique ref.air-excellent-ae34c-click-seal-ring-10-pieces
  • Product familyAir Ventilation System
  • Product groupAir Excellent Ventilation Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States