Publish your products
Ubbink Air Excellent distribution box DB212V125-200VE 12 connections

Ubbink Air Excellent distribution box DB212V125-200VE 12 connections

The Ubbink Air Excellent vertical DB212 is designed to radially distribute air from a ventilation unit, minimizing system pressure drop, fan energy use, and sound levels. It is compatible with Ubbink Aerfoam insulated ducts and features 12 Air Excellent duct connections. With DBOX adaptors, it can connect to any duct diameter within the Air Excellent range. The compact box is ideal for small spaces, it can be installed on ceilings, walls, or floors.

  • Includes stepped adaptor, 12 internal air restrictor rings, and 6 covers for unused connections
  • Ideal for optimizing space in small areas
  • Made of durable, rust-free, lightweight plastic (PP) for easy handling and installation
  • Mechanical connections to minimize pressure loss, fan energy consumption, and sound levels
Specification
  • Specifications

    • Number of connections: 12

    • Main connection diameters: 125 mm / 200 mm

    • Orientation: Vertical configuration

    • Material: Durable polymer distribution box

    • Application: Air distribution manifold for mechanical ventilation systems

    • Compatible duct system: Air Excellent AE34C

Technical specification
  • Unique ref.air-excellent-distribution-box-db212v125-200ve-12-connections
  • Product familyAir Ventilation System
  • Product groupAir Excellent Ventilation Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States