Publish your products
Reducer Tapered 10" to 8"

Reducer Tapered 10" to 8"

InnoFlue Tapered Reducers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to smaller diameters while tapered shape improves flow of flue gases. Rated to 230°F (110°), InnoFlue Tapered Reducers help to optimize the vent layout for maximum efficiency. InnoFlue Reducers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct NameReducer Tapered 10" to 8"Trade nameInnoFlueGTIN0815010015315Part number250408601280TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross421.64 mm / 16.6 inchHeight256.54 mm / 10.1 inchWidth256.54 mm / 10.1 inchDiameter flue pipe250 mm / 10 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length421.64 mm / 16.6 inchPackaging / Trade height256.54 mm / 10.1 inchNumber per packaging1Gross weight1.066 kg / 2.4 lbsPackaging / Trade width256.54 mm / 10.1 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.reducer-tapered-10-to-8
  • Product familyIncreasers / Reducers
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit