Set your location and language to prioritise localised information. Continue
Canvas - Triple Coated Panels
CERACLAD

Canvas - Triple Coated Panels

The CERACLAD Rainscreen Exterior Siding System is an advanced triple-coated construction assembly that incorporates proven rain-shielding technology.

Developed for use in commercial and residential buildings, the system consists of pre-finished siding panels and innovative mounting clips and accessories that are manufactured and designed for durability, flexibility, and ease of installation.

Our exclusive technology combines a durable weather-resistant exterior with an internal ventilation layer that allows moisture to escape. Consisting of approximately 45% recycled material, the panels are 100% recyclable, factory finished with no VOC, and contain no asbestos. CERACLAD’s inorganic ceramic coating has excellent UV blocking properties to protect the colored layer from ultraviolet rays and minimize fading of the outer wall. Maintenance costs are reduced by virtually eliminating the need for repainting. This technology is exclusive to CERACLAD.

Specification
  • Panel Type

    • Extruded (Hollow Core)

    Application Method

    • Vertical or Horizontal

    Coating Options

    • Triple Coated 

    Dimensions

    • Width: 18” (455 mm)
    • Length: 10’ (3030 mm)
    • Thickness: 5/8” (16 mm)

    Weight

    • 46 lb. (21 kg)
Technical specification
  • Unique ref.canvas
  • Product familyCERACLAD Siding Panels
  • Product groupConcrete Series
  • TypeObject (single object)
  • Date of publishing2022-12-02
  • Edition number1
  • Height (mm)3030
  • Width (mm)455
  • Depth (mm)16
Related
  • Material mainFibercement
  • Weight Net (Kg)21
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodeSs_25_20_14
  • Uniclass 2015 DescriptionComposite panel cladding systems
  • CSI MasterFormat 2014 Code07 46 46
  • CSI MasterFormat 2014 TitleFiber-Cement Siding
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

North America
Canada
United States