Set your location and language to prioritise localised information. Continue
NEW ZERO Bidet T 55 traslato

NEW ZERO Bidet T 55 traslato

Bidet monoforo.

Bidet single hole.

Einloch-bidet.

Specification
  • cod. 1BI55R00

Technical specification
  • Unique ref.new-zero-bidet-t-55-traslato
  • Product familyZero
  • Product groupBidet
  • TypeObject (single object)
  • Date of publishing2023-05-25
  • Edition number1
  • Height (mm)410
  • Width (mm)350
  • Depth (mm)550
Related
  • Material mainCeramics
  • Material secondaryVitreous china
  • Weight Net (Kg)25
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010126
  • ETIM NameBidet
  • UNSPSC nameBidets
  • UNSPSC code30181502
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitleResidential Bidets
  • OmniClass Number23-31 23 00
  • OmniClass TitleBidets
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION