Publish your products
Madera Sabino 60X60

Madera Sabino 60X60

Our glossy Madera Sabino 60x60 ceramic tile in gray is a classic choice that revives the elegance of spaces, easily combinable with a variety of colors in home décor. Standing out for its integration of glossy finishes and reliefs, our Madera Sabino 60x60 is an excellent alternative for projects seeking to infuse a natural and sophisticated atmosphere.
Specification
  • Name: MADERA SABINO 60X60 PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices. ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: Moderate Commercial (PEI Class 04). Thickness: 0.83 cm
Technical specification
  • Unique ref.203060-madera-sabino-60x60
  • Product familyMadera
  • Product group60X60
  • TypeObject (single object)
  • Date of publishing2026-02-13
  • Edition number1
  • Height (mm)597
  • Width (mm)597
  • Depth (mm)83
Related
  • Designed inColombia
  • Manufactured inColombia
  • Weight Net (Kg)64
Classification
  • BIMobject CategoryFlooring - Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Region availability

South America North America
Colombia
United States
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit