We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

GEMMA 2 BSH MXR B-IN CHROME KIT 1+2

Unique ref.: A6257
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Bath-Shower Mixers
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (11)
Gemma 2-Miscelatore monocomando ad incasso per vasca/doccia.

Miscelatore monocomando ad incasso per vasca/doccia. Deviatore automatico. Attacchi di alimentazione e scarico alla doccia da 1/2”, scarico alla vasca da 1/2”. Cartuccia da 47 mm con sistema EKO.
Corpo ad incasso incluso nella confezione. Non è corredato di componenti doccia.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.79

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
Uniclass 2.0 Code: PR-35-06-07
Uniclass 2.0 Description: Bath Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_07
Uniclass 2015 Description: Bath manual water supply sets
NBS Reference Code: 35-06-07
NBS Reference Description: Bath Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Bath & Spas

Name Value
Colour Steel
Depth 63 mm
Height 185 mm
Material Brass
Width 185 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Steel
Material Brass

BIMobject®