We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ATLANTIS NEW SHR MXR B-IN LVR/180 KIT1+2

Unique ref.: B0140
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Shower mixers
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (11)
Atlantis - Miscelatore monocomando progressivo ad incasso per doccia a leva lunga.

Atlantis - Miscelatore monocomando progressivo ad incasso per doccia a leva lunga. Dotato di cartuccia sequenziale. Leva da 180 mm.
Attacchi alimentazione e scarico alla doccia da 1/2”.
Non è corredato da accessori doccia.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.97

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: Pr_40_20_87_78
Uniclass 2015 Description: Shower manual water supply sets
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Depth 144 mm
Material Brass

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Brass

BIMobject®