We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BASE BSN MXR GRANDE PU/M 5L/MIN BLUE STR

Unique ref.: B5113
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Basin Mixer
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (9)
Base-Miscelatore monocomando lavabo con sistema di apertura a freddo Bluestart,

Miscelatore monocomando lavabo con sistema di apertura a freddo Bluestart, bocca di erogazione fissa, aeratore slim con portata massima 5 l/m. Dotato di cartuccia da 38 mm con limitatore della temperatura. Sistema di fissaggio Easy Fix. Tubi flessibili con attacco G3/8”. Con asta di comando e scarico piletta da 1-1/4”.


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 1.55

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87_96
Uniclass 2015 Description: Washbasin manual water supply sets
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Material Brass

All BIM objects are real products from real manufacturers confirmed and approved