Set your location and language to prioritise localised information. Continue
Doppio Zero

Doppio Zero

Double Zero is a washbasin with a large and comfortable area. The curved line of the edge makes it sinuous and feminine. Remember a ceramic pan off the scale, from the seemingly simple form that is inspired by the products of the '70s, where the floral aspect becomes an element of modernity
Technical specification
  • Unique ref.DZ46L
  • Product familySanitry
  • Product groupWHB
  • TypeObject (single object)
  • Date of publishing2016-06-12
  • Edition number1
  • Height (mm)140
  • Width (mm)460
  • Depth (mm)460
Related
  • Material mainCeramics
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)10
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815