Set your location and language to prioritise localised information. Continue
Ceiling Panel 2x2 Adagio 1662B-IOF-1

Ceiling Panel 2x2 Adagio 1662B-IOF-1

The Adagio® line provides a white, clean, monolithic ceiling visual. Design with other products in the Symphony® f line for acoustical solutions.

Specification
  • FEATURES & BENEFITS

    - Unique composite panel with optimal soundabsorption and attenuation

    - Encapsulated fiberglass layer provides exceptionalsound absorption and acoustic comfort (0.90 NRC)

    - Offers highly effective sound containment (CAC 36-38)- Can enhance space privacy compliance (assists with HIPAA requirements in healthcare)

    - Seamless integration with Symphony f for targeted acoustic performance

    - Certified VOC compliant

    - Exceeds FGI guidelines for cleanability and acoustic performance

Technical specification
  • Unique ref.adagio_1662B_iof1
  • Product familyComposite Ceilings
  • Product groupAdagio
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)1.5
  • Width (inches)24
  • Depth (inches)24
Related
  • Material mainFiber Glass
Classification
  • BIMobject CategoryConstruction - Ceiling
  • OmniClass Number23-15 13 21 17
  • OmniClass TitleComposite Ceiling Panels

Region availability

North America
United States