Publish your products
Global Vertical Cabling Section

Global Vertical Cabling Section

The Global Vertical Cabling Section is an adaptable vertical cable management solution with a unique, two-piece design that reduces shipping size and cost. The two parts can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each doublesided section is a one-piece section and two-piece door/cover.

  • Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
  • 7’H (2.1 m) provides 45U
  • Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
  • Door/cover swings on hinges to open left or right
  • Acorn nuts eliminate sharp edges, reducing injuries and torn cables
  • Seven 2.5" (64 mm) pass-through ports allow cables to transition from front to back


Technical specification
  • Unique ref.cpi-vcs_global_vertical_cabling_section
  • Product familyComputer Network Equipment
  • Product groupCable Management
  • TypeObject (single object)
  • Date of publishing2014-12-18
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking
  • IFC classificationElectrical Element
  • UNSPSC nameNetwork cable
  • UNSPSC code26121609
  • Uniclass 2015 CodePr_65_72
  • Uniclass 2015 DescriptionElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 33 23 13
  • OmniClass TitleVertical Electrical Racks
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit