Publish your products
CPI’s OCP Open Rack V3 (ORV3-44OU)

CPI’s OCP Open Rack V3 (ORV3-44OU)

Product Description

Chatsworth Products' (CPI) OCP Open Rack V3 (ORV3) delivers a flexible, OCP-compliant infrastructure platform designed to support AI and high-density computing requirements while providing a scalable path for future growth. Combined with CPI's engineering expertise and U.S.-based manufacturing capabilities, CPI’s ORV3 helps customers address current deployment requirements while adapting to evolving compute demands.

CPI’s ORV3 is a customizable, OCP-compliant rack for AI, HPC, and high-density computing deployments. Choose from 44OU and 48OU heights and two rack depths, then select equipment-mounting, cable-management, containment, and power-distribution options to meet your deployment requirements.



Specification
  • Key Features and Benefits

    • Flexible Height and Depth Selection
      Choose 44OU or 48OU equipment space with a 42.0-inch or 47.2-inch rack depth. Black and Glacier White finishes support deployment preferences, with customer-specific customization available.
    • Open Rack and EIA Equipment Compatibility
      Support equipment using 48 mm OpenU spacing. Optional 19-inch EIA full-height mounting rails or 21-inch-to-19-inch adapter brackets accommodate equipment using EIA-310 rack-unit spacing.
    • Configurable Cable and Containment Accessories
      Integrated front vertical cable lashing panels provide cable-routing attachment points. Select optional side panels, vertical containment, top-of-rack containment (TORC), bottom-of-rack containment (BORC), and rear extensions to complete your configuration.
    • 48V DC Power Solution Options
      Compatible 48V DC power shelves and busbars are available upon request, with factory-installed busbar options. Contact CPI to confirm supported power components for your selected rack configuration.
    • U.S.-Based Manufacturing and Support
      Manufactured in the United States, CPI’s ORV3 combines domestic manufacturing with engineering support and customer-specific configuration capabilities.
Technical specification
  • Unique ref.cpis-ocp-open-rack-v3-orv3
  • Product familyComputer Network Equipment
  • Product groupRack Systems
  • TypeObject (single object)
  • Date of publishing2026-11-12
  • Edition number1
  • Height (inches)90.2
  • Width (inches)23.6
  • Depth (inches)42
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)370
Classification
  • BIMobject CategoryElectronics - Networking