Publish your products
Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.999.AB.1T

Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.999.AB.1T

Touch-free, programmable faucet with above-deck electronics

  • 6" Rigid/swing gooseneck spout with 1.5 GPM flow control (GN6FCJKABCP)
  • User temperature control handle kit, rounded (240.746.AB.1)
  • HyTronic® module kit with Bluetooth® communication (242.433.00.1T)
  • Long life battery conversion kit with green adapter and mounting hardware (243.868.00.1)
  • User adjustable temperature control mixer included
  • 1.5 GPM (5.7 L/min) laminar flow control insert in spout inlet
  • Single-hole (4" and 8" deck plates available, see Accessories)
  • Internal Antenna Specifications: Peak Gain of the antenna: ─5.47 dBi, Frequency range: 2400-2500 MHz, FCC ID: 2APTX-CFC01
  • 40 second run time with hand presence. Safety auto-timeout feature will shut the water off after 40 seconds. Reactivate faucet by removing hands from the sensor for at least 10 seconds.
  • Long Term Power System (LTPS) provides maintenance-free power for 15 years or more, depending on usage
  • Built-in Bluetooth® technology allows for easy adjustments and mode changes using a smartphone or tablet with the Chicago Faucets CF Connect App.
  • Dual supply for hot and cold water; flexible supply hoses included
  • Polished chrome
  • Weight: 4.658 lb
Technical specification
  • Unique ref.116-999-ab-1t--touchless-faucet
  • Product familyTouchless Faucets
  • Product groupHyTronic Series
  • TypeObject (single object)
  • Date of publishing2025-04-11
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit