Publish your products
Retrofit Emergency Eyewash with Faucet, ASSE 1071 Valve, Gauge, and Locking Ball Valves, 8450-TE64VPABCP

Retrofit Emergency Eyewash with Faucet, ASSE 1071 Valve, Gauge, and Locking Ball Valves, 8450-TE64VPABCP

  • Body Inlet: 3/8" Compression inlet
  • Faucet Series: 8400
  • Finish: Polished chrome
  • Flow Control: Eyewash outlet: 3.3 GPM at 50 PSI
  • Mixer: 132-LFSTABNF thermostatic mixing valve with cold water bypass
  • Mount: Deck
  • Product Category: Safety Fittings
Technical specification
  • Unique ref.8450-te64vpabcp--eyewash-with-faucet
  • Product familySafety Fittings
  • Product group8400 Series
  • TypeObject (single object)
  • Date of publishing2025-09-30
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Sanitary
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit