Publish your products
Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-L110-43ABCPT

Touch-free faucet with above-deck electronics and ASSE 1070 scald protection H-L110-43ABCPT

The CF Connect App provides a secure and easy way to adjust and maintain the faucet with a smartphone. – Hygiene Flush eliminates stagnant water from the plumbing system and removes harmful bacteria – Six field-adjustable modes for metering, water savings, and detection ranges – Track Usage

Specification
  • Chicago Faucets has been a trusted name in commercial faucets and plumbing fixtures for over 120 years, offering unmatched reliability across industries from healthcare to education and foodservice. Their innovation includes a wide selection of touchless faucets, metering faucets, manual sink faucets, laboratory fittings, safety fittings, and shower systems tailored for high-use environments.

    For specialized applications, they provide drinking fountains, glass & pot fillers, remote fittings, and specialty fittings, all supported by a comprehensive line of accessories & parts. At the core of their product reliability is the legendary Quaturn cartridge, a durable, replaceable mechanism that has defined faucet performance since 1913.

    Embracing modern technology, Chicago Faucets offers the CF Connect app, which allows for smart faucet configuration and water management via Bluetooth® connectivity. Their products are known for high-durability fittings built to withstand high abuse and continuous use, and many models are ADA compliant and WaterSense compliant to meet accessibility and regulatory standards—while also adhering to the Buy American Act.

    Customers benefit from the CFNow! quick ship program, with a large portion of inventory built in USA and ready for rapid delivery. With intuitive design and the ability to configure faucets, replace cartridges, handles, and spouts, Chicago Faucets ensures products remain serviceable rather than disposable.

    For environments demanding the highest hygiene, such as healthcare and laboratories, they offer hygiene faucets and an Auto-Drain shower system to mitigate bacterial growth by clearing water in plumbing lines after use. Known for longevity, Chicago Faucets delivers long-lasting plumbing fixtures that architects, specifiers, and facility managers trust for enduring performance.

Technical specification
  • Unique ref.touch-free-faucet-with-above-deck-electronics-and-asse-1070-scald-protection-h-l110-43abcpt
  • Product familyTouchless Faucets
  • Product groupHyTronic Series
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States