Publish your products
65" Secure LCD Panel, 4K UHD, 500 nits, 24/7 Operation
Christie

65" Secure LCD Panel, 4K UHD, 500 nits, 24/7 Operation

When security is your highest priority, Christie® Secure Series III 4K UHD LCD panels deliver performance, display integrity, and reliability you can trust 24/7. With TAA and NDAA compliance and secure firmware architecture, we take security for government and defense seriously.

Engineered to meet the unique demands of the highest security environments, Secure Series III is ideally suited for small- to mid-sized control rooms, situation rooms, training centers, and mobile command units. The purpose-built design eliminates conventional attack layers and adheres to strict data protection protocols, making Secure Series III our most secure flat-panel displays ever.

Interested in Secure Series III?

For customers in the U.S, get in touch with a Christie representative for product information or to place an order.

What makes Secure Series III a trusted LCD solution?

  • Encrypted firmware protection: All firmware updates are signed and encrypted so only authorized software can be installed, preventing unauthorized access, tampering, and malware installation throughout the product lifecycle.
  • Volatile memory data protection: All on-screen data is automatically erased when the display powers down to protect sensitive content. Secure Series III supports ‘statement of volatility’ requirements used in high-security environments.
  • Configurable interface lockdown: Interfaces such as RS-232, LAN, IR, and keypad controls can be disabled as needed to limit access points and align the display with internal security policies.
  • Professional 4K UHD image quality: You get sharp detail and accurate visuals for maps, video feeds, dashboards, and mission-critical content thanks to 4K UHD resolution with 500 nits of brightness and 1 billion colors.
  • Compliance for government projects: Secure Series III is both TAA- and NDAA-compliant to support government procurement requirements, with additional certifications for professional and regulated environments.

Designed for always-on environments with a reliable power supply and stable performance, Secure Series III delivers around the clock operation you can trust.

Designed for secure environments, Secure Series III has no Wi-Fi, no RF capability, and no embedded operating system to help eliminate common wireless and software-based attack surfaces found in conventional displays.

Anti-glare treatment and wide viewing angles ensure critical information is clearly visible from anywhere in the room, even under challenging lighting conditions.

Display up to four UHD sources simultaneously using quad-view, picture-in-picture, or picture-by-picture layouts. Built-in source failover helps maintain visibility if the primary input is lost, automatically switching to the secondary input.

Specification
  • 4K UHD 3840 x 2160 (16:9) Native resolution

    Direct LED Backlight

    Portrait or landscape Display orientation

    0.372 x 0.372mm Pixel pitch (WxH)

    20.5mm/ 20.5mm/ 20.5mm Bezel size (bottom/side/top)

    500 nits Brightness (typical) - (cd/sq m)

Technical specification
  • Unique ref.65in-secure-lcd-panel
  • Product familyLCD Panels
  • Product groupSecure Series III
  • TypeObject (single object)
  • Date of publishing2026-06-22
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • Uniclass 2015 CodePr_40_70_05
  • Uniclass 2015 DescriptionAudio visual equipment
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-37 19 13
  • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe