Publish your products
DWU19-HS 1DLP Laser Projector - 19,150 Lumen, WUXGA, BoldColor+ Technology
Christie

DWU19-HS 1DLP Laser Projector - 19,150 Lumen, WUXGA, BoldColor+ Technology

Achieving 19,150 lumens and weighing less than 92lbs (41.6kg), the Christie® DWU19-HS is one of the lightest and brightest 1DLP® laser projectors on the market, surpassed only by the DWU23-HS. This performance powerhouse provides a viable alternative to similarly bright 3DLP® projectors.

Your audience will enjoy incredible brightness and WUXGA resolution, plus enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals—thanks to our new Christie BoldColor+ technology.

With built-in Christie Twist, you can quickly and easily set up and align irregular screens and multi-projector displays. The option to add Christie Mystique automated camera-based alignment software lets you quickly stage, install, align, and recalibrate multi-projection systems in minutes.

And as if that wasn’t enough, the DWU19-HS comes with a 5-year warranty and it supports active and passive polarized 3D right out of the box.

Key features

  • Premium color – Christie BoldColor+ gives audiences enhanced color performance—with deeper blacks and more natural and realistic onscreen visuals.
  • High value, high performance – With a long-lasting and reliable laser light source, this 19,150-lumen WUXGA-resolution projector is a cost-effective option for high-use applications
  • Support for passive polarized 3D provides additional versatility
  • Warping and blending – Make setup even easier with proprietary Christie Twist built-in for quick and easy setup of multi-projector displays
  • Compatible with Christie Mystique automated camera-based alignment and recalibration software that lets you quickly install, align, calibrate, and maintain multi-projection systems
  • Compact form factor – Lightweight and with a small footprint, the new HS Series projectors are easy to ship, lift, and install
  • Quiet operation – As low as 35dBA*
  • Operate at full brightness on a single 110V circuit – Simply plug into a standard outlet and start the show!
  • Eco Mode – Reduces brightness to 50%, significantly extending the lifetime of your projector, and results in quieter operation
  • AMX and Crestron connectivity - For enhanced collaboration and easy integration into virtually any existing boardroom
  • Omnidirectional – Operates in any orientation for unlimited installation flexibility
  • Advanced electronics – Firmware updates take only minutes
  • Medical training capable – With DICOM simulation mode for advanced grayscale image reproduction, perfect for analyzing X-rays and medical scans for training purposes
  • TAA-compliant
  • 5-year warranty
Specification
  • ISO lumens: 19,150

    ANSI lumens: 17,000

    Color wheel: 4 Segment (RGBY) - 2X or 3X speed

    Contrast ratio: 4,000,000:1* with Christie RealBlack™ (*Christie RealBlack disabled: 1,200:1)

    Dynamic contrast: 6,000:1

    Display type: 1 x 0.96" DMD

Technical specification
  • Unique ref.dwu19-hs-laser-projector
  • Product familyProjectors
  • Product groupHS Series projectors
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • UNSPSC nameVideo projectors
  • UNSPSC code45111616
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit