Publish your products
DWU2400-JS 23,750 lumen, WUXGA, 1DLP laser projector
Christie

DWU2400-JS 23,750 lumen, WUXGA, 1DLP laser projector

Impressively light. Outstandingly bright. In tune with your budget

Powered by a new generation of advanced electronics, Christie® Jazz Series 1DLP laser projectors hit all the right notes with stunning visuals and exceptional value. The DWU2400-JS delivers 23,750 lumens of colors that pop, deeper blacks, and lifelike contrast, all from a remarkably small chassis weighing less than 65lbs (30kg).

Key features

  • Higher brightness for a bigger impact: The brightness levels you want at an incredible price.
  • Flexible, versatile design: With its extraordinarily compact form factor and quiet operation, it’s easy to handle, install, and fit your space.
  • Dynamic contrast for lifelike imagery: Dive into a world of depth and detail with a dynamic contrast ratio of 25,000:1.
  • Cutting edge, advanced electronics: Texas Instruments' 0.8” HEP DMD and optical design give you improved color, contrast, and a more efficient cooling system design.
  • Complete solutions that work for you: Warping and blending are made easier with Christie Twist™ onboard to expertly edge blend and stack multiple images and our optional Mystique™ camera-based software that lets you automatically align, stack, and blend multi-projector systems.
  • Compatible with Christie Intelligent Camera: Trigger autofocus, automatically calibrate projector color, optimize color uniformity, and more.
  • Wide range of lens options: With nine interchangeable lenses, including ultra-short throw, you can find the lens that works best for your project.
  • Immersive 3D experiences: Explore the creative possibilities with active 3D functionality.
  • Reliability you can trust: Get extra peace of mind with our industry-leading five-year warranty and virtually maintenance-free operation that works for you 24/7.
Specification
  • ISO lumens: 23,750

    ANSI lumens: 20,000

    Color wheel: 4 segment - 3X speed color wheel

    Contrast ratio: 4,000,000:1 with Christie RealBlack*

    Dynamic contrast: 25,000:1

    Display type: 1 x 0.8" HEP DMD display type


Technical specification
  • Unique ref.jazz-dwu2400-js-laser-projector
  • Product familyProjectors
  • Product groupJazz Series projectors
  • TypeObject (single object)
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe