Publish your products
M 4K+25 RGB pure laser projector 25,300 lumens, 4K UHD+, 3DLP, RGB pure laser projector
Christie

M 4K+25 RGB pure laser projector 25,300 lumens, 4K UHD+, 3DLP, RGB pure laser projector

Christie® M 4K+25 RGB pure laser projector re-imagines and reinvents the rugged and reliable M Series industry workhorse with innovative, cutting-edge RGB pure laser technology, 4K UHD+ resolution with our latest TruLife+™ electronics, electronic color convergence (ECC), and an intelligent lens system (ILS1) that’s compatible with our legacy M, J, and Crimson Series projector lenses. With 25,300 lumens and an incredibly small form factor, the versatile M 4K+25 RGB is a new peak of perfection for our 3DLP® RGB pure laser projection technology. The M 4K+25 RGB is not only quiet, but it also features double the brightness, double the color, and quadruple the resolution over our legacy M Series projector.

Our TruLife+™ electronics provides ‘all-in’ video processing, eliminating the option card-based platform, instantly giving you all the connections you need built-in at no extra cost. This forward-thinking state-of-the-art electronics platform features our electronic color convergence (ECC) for ease of use. Whether your M 4K25 RGB is ceiling- or truss-mounted, you can digitally adjust the red, green, or blue individually with the remote control — so you never have to climb a ladder to adjust your color convergence again.

Our ILS1 lens suite makes life easier when your projector is ceiling mounted or hung from truss with motorized zoom and focus plus horizontal and vertical offset via remote control.

Our proprietary Precision Pixel-Shifting technology operates at significantly higher frame rates enabling both 2D and 3D formats at 4K UHD+ resolution up to 120 Hz, which reduces or eliminates typical artifacts found in other pixel-shifting technologies at lower frame rates. The M 4K+25 RGB uses our signature integrated user interface with a full-color LCD panel allowing you to see input signal thumbnails and projector health at-a-glance. Additionally, you can access all projector menus and controls via the Ethernet web interface. This allows for real-time adjustments and monitoring of each projector on your network.


Why choose the M 4K RGB Series?

  • Incredible form factor: The smallest, lightest, fully omnidirectional 3DLP® RGB pure laser projector. With a market-leading form factor, the Christie M 4K+25 weighs in at 92 lbs. (41.7 kg) and fits the same rigging cage as the original M series for additional cost savings.
  • 'All-in' TruLife+ electronics: No need to by additional input cards. All the connection you need are built-in and will never be "misplaced" again. TruLife+’s all-in connectivity makes it easy to switch inputs wherever and whenever you want.
  • LiteLOC™: Our proprietary LiteLOC technology can automatically manage your projector's brightness over time in higher ambient temperatures and more humid environments to ensure your presentation is the same as day-one.
  • Twice the color: Rec. 2020 color reproduces more real-world colors and achieves perfect brand color matching with ~98% of the Rec. 2020 color gamut. It can also enhance Rec. 709 and DCI-P3 content color performance.
  • Quiet operation: 46.7 dBA in standard mode.
  • Integrated UI: Our integrated user interface with full-color LCD allows you to see input signal thumbnails and projector health at-a-glance.
  • Web UI: Access all projector menus and controls via our Ethernet web interface for real-time adjustments and monitoring each projector on your network.
  • Multi-projector management: Christie Conductor software monitors and controls up to 256 projectors and can be downloaded at no extra charge.
  • Omnidirectional, versatile and rugged: The M 4K+25 RGB operates in any orientation for unlimited installation flexibility.
  • Reuse your lenses: Compatible with the original M Series, J and Crimson Series lenses for added cost-savings.
  • Dual voltage operation: Operates between 200-240 VAC at full brightness or 100-120 VAC at half brightness, which effectively doubles the lifetime of the laser optical system (LOS).
  • 4K UHD+ resolution: Full 3840 x 2400 pixel resolution for sharp onscreen detail.
  • Field-replaceable RGB laser light source for easy service and replacement
  • Mirage option upgradeability
Specification
  • ISO lumens: 25,300

    ANSI lumens: 22,500

    Contrast ratio: 2200:1 contrast ratio (On-off), 4900:1 with optional HC Lenses*

    Display type: Dust-sealed 3DLP® (0.96")

    Resolution: 4K UHD+ (3840 x 2400)

    Illumination type: Solid state pure RGB laser optical system

Technical specification
  • Unique ref.m-4kplus25-rgb-laser-projector
  • Product familyProjectors
  • Product groupM 4K RGB Series projectors
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • UNSPSC nameVideo projectors
  • UNSPSC code45111616
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe