Set your location and language to prioritise localised information. Continue
Linus – Chair

Linus – Chair

The Linus chair inspiration is rooted in the Nordic design heritage. Homage to an organic modernism, its sumptuous and inviting shapes espouse a contemporary and straightforward minimalism. A modern chair that perfectly travels through past, present and future. This small chair fits almost everywhere: in domestic and contract environment, alone or in groups, around a meeting table or in a fine dining situation. Available in different bases: 4 legs in metal or wood, star-shaped structure.
Technical specification
  • Unique ref.Linus-Chair
  • Collection setLa Manufacture - Chairs
  • CollectionMarco Dessi
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)602
  • Width (mm)719
  • Depth (mm)863
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City