Vice-versa - ConsoleVice-versa - Console
View previous images
View next images

Vice-versa - Console

The softness and thoughtfulness of a warm welcome, this is what the gracious Vice-Versa console, designed by Elisabeth Hertzfeld and produced by Cider, offers you right away. Hospitable, the Vice-Versa console was born from the soft shape of an elongated rectangle ending in two semi-circles. Attracting the eye, its offset base plays with perception, depth and balance. The asymmetry of its feet creates the illusion of a suspended top. An elegant balance of structure with a dynamic superposition of rounded tops. An essential element to give an elegant presence to your waiting and meeting areas.
Technical specification
  • Unique ref.vice-versa
  • Collection setCider - Consoles
  • CollectionElisabeth Hertzfeld
  • TypeObject (single object)
  • Date of publishing2021-05-20
  • Edition number1
  • Height (mm)800
  • Width (mm)1100
  • Depth (mm)400
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inFrance
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands