Unique ref.: | cisco-webex-board-85-floor-stand |
---|---|
Brand: | Cisco Systems, Inc. |
Product family: | Video Conferencing |
Product group: | TelePresence |
Date of publishing: | 2018-12-24 |
Edition number: | 1 |
Type: | Object (single object) |
The Cisco Webex Board is an all-in-one device that provides everything you need to collaborate with your teams in physical meeting rooms. You can wirelessly present, white board, and have video and audio calls. And it securely connects to your virtual teams through the Cisco Webex service, via your Cisco Webex Teams app-enabled devices, so you can take your meetings and content on the road.
The Webex Board 85, featuring an 85-inch LED screen, is designed for your largest collaboration spaces such as auditoriums, training spaces, and classrooms, where co-creation is the primary focus. The Webex Board portfolio is also available in 55- and 70-inch options to cover all of your collaboration needs from huddle space to the boardroom.
Product url: | https://www.cisco.com/c/en/us/products/collateral/collaboration-endpoints/... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/cisco/product/cisco-webex-board-85-floor-stand
Material main: | Plastic |
---|---|
Material secondary: | Glass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Electronics - Communication |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Videoconferencing systems |
UNSPSC code: | 45111902 |
Uniclass 1.4 Code: | JW30 |
Uniclass 1.4 Description: | Telecommunications systems |
Uniclass 2.0 Code: | PR-16-06 |
Uniclass 2.0 Description: | Audio And Video Controls |
Uniclass 2015 Code: | Ss_75_10_21_88 |
Uniclass 2015 Description: | Telecommunications systems |
CSI MasterFormat 2014 Code: | 27 41 16.29 |
CSI MasterFormat 2014 Title: | Integrated Audio-Video Systems and Equipment for Board Rooms |
OmniClass Number: | 23-37 00 00 |
OmniClass Title: | Information and Communication Specific Products and Equipment |
Name | Value |
---|---|
Field of View | 83 |
Material | Plastic |
Mounting Type | Floor Stand |
All BIM objects are real products from real manufacturers confirmed and approved