Publish your products
Cisco Webex Room Kit Mini
Cisco Webex Room Kit Mini
Cisco Webex Room Kit Mini
    Archived

    Cisco Webex Room Kit Mini

    Cisco Webex Room Kit Mini is an Artificial Intelligence (AI)-powered video conferencing system custom-designed for the huddle workstyle, and is easy to use, deploy, and manage. It combines codec, camera, microphones, and speakers into a single device that integrates with a 4K display to bring more intelligence and usability to all of your huddle rooms and spaces.

     Room Kit Mini delivers the industry-leading collaboration experience customers have come to expect from Cisco, which is consistent whether you’re in a huddle space or a corporate boardroom. Easy deployment and management capabilities allow customers to outfit and support thousands of huddle spaces with intelligent collaboration tools typical of larger room systems – at high value – while unique analytics provide valuable insight on utilization for resource planning. Together, these features allow Cisco to remove the barriers to use and deployment, and enable the new huddle work style embraced by today’s workforce. Room Kit Mini is rich in functionality and experience, while priced and designed to be easily scalable.

    The Room Kit Mini is ideal for huddle spaces with three to five people because of its wide 120-degree field of view, which allows everyone in a huddle space to be seen. It also offers the flexibility to connect to laptop-based video conferencing software via USB. The Mini is tightly integrated with the industry-leading Cisco Webex platform for continuous workflow, and can register on premises or to Cisco Webex in the cloud.

     

    Technical specification
    • Unique ref.cisco-webex-room-kit-mini
    • Product familyVideo Conferencing
    • Product groupTelePresence
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationFurnishing Element
    • UNSPSC nameVideoconferencing systems
    • UNSPSC code45111902
    • Uniclass 2015 CodeSs_75_10_21_88
    • Uniclass 2015 DescriptionTelecommunications systems
    • CSI MasterFormat 2014 Code27 41 16.29
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Board Rooms
    • OmniClass Number23-37 00 00
    • OmniClass TitleInformation and Communication Specific Products and Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit