We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Exterior Wall Panels - ProCore

Unique ref.: nst9977
Brand: Citadel Architectural Products
Product family: Walls
Product group: Metal Wall Cladding Panels
Date of publishing: 2009-10-19
Edition number: 1
Type: Object (single object)
Download (18)
PRODUCT NAME:
ProCore™
Prefinished Architectural Panels


OVERVIEW:
ProCore™ is a composite panel made by laminating either textured or smooth prefinished aluminum skins to a core of high density polypropylene. A second aluminum skin is added as a backer and provides panel balance. Panels are furnished with a strippable film (or interleafed microfoam) on the painted surfaces to protect the finish during shipment and installation. ProCore™ is attached to the substrate using either mechanical fasteners or construction adhesive, depending upon the method selected. Joints are finished using one piece or two piece extruded aluminum trim moldings.

BASIC USES & APPLICATIONS:
As an alternative or complement to other exterior building finishes such as stucco or brick, ProCore™ is designed for applications such as: claddings, fascias, canopies, and accent bands. ProCore™ is typically used on low and medium rise buildings such as schools, banks, office parks, medical facilities, etc... However, with a variety of finish options, ProCore™ also adds aesthetic interest to otherwise monolithic structures (i.e. preformed warehouse walls).

GENERAL LIMITATIONS:
ProCore™ is intended for use as a lightweight exterior cladding. It should not be used in low grade areas where panels are exposed to high traffic and/or heavy abuse. It cannot be considered as a structural element of a wall assembly.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

All BIM objects are real products from real manufacturers confirmed and approved