Publish your products
Vertical Plankwall Wide Stiffener Open Top Enclosure
Vertical Plankwall Wide Stiffener Open Top Enclosure
Vertical Plankwall Wide Stiffener Open Top Enclosure
Vertical Plankwall Wide Stiffener Open Top Enclosure

    Vertical Plankwall Wide Stiffener Open Top Enclosure

    Covrit® Vertical PVC PlankWall (Wide Stiffener) Waste & Dumpster Enclosure

    Designed for high-wind environments, extended wall spans, and modern exterior designs, the Covrit® Vertical PVC PlankWall Enclosure with 2 1/2" Wide Stiffeners by CityScapes offers heavy-duty architectural screening for commercial waste, dumpsters, and utility yards.

    Featuring a sleek vertical plank orientation that seamlessly matches modern building facades, vertical metal siding, and board-and-batten cladding, this upgraded model incorporates 1" thick 100% cellular PVC planks reinforced with 2 1/2" extruded aluminum wide stiffeners. The result is maximum flexural strength, superior impact resistance, and zero ongoing maintenance in high-exposure commercial environments.

    Key Performance & Architectural Features

    • Architectural Vertical Orientation: Vertical plank alignment creates clean visual continuity with modern exterior cladding, avoiding horizontal seams and integrating smoothly with contemporary building envelopes.
    • Enhanced Structural Rigidity: Heavy-duty 2 1/2" extruded aluminum wide stiffeners provide significantly higher flexural strength across vertical spans, making it the ideal specification for high-wind zones, wide gate openings, and tall screen walls.
    • Maintenance-Free Woodgrain Aesthetic: Embossed single- or double-sided woodgrain textures deliver the rich warmth of architectural timber with zero sealing, staining, painting, or warping.
    • Impervious Cellular PVC Construction: Solid 1" thick non-porous cellular PVC will not absorb water, rot, splinter, or support mold and mildew—withstanding severe weather and aggressive chemical pad washdowns.
    • Scalable Wall Heights Up to 14 Feet: Custom wall heights up to 14 feet provide 100% visual concealment for large roll-off dumpsters, compactors, and utility equipment to comply with local screening codes.
    • Pre-Engineered BIM Integration: Surface-mounted modular framework speeds up site assembly, providing a lightweight, turnkey alternative to labor-intensive CMU masonry block or structural steel surrounds.
    Technical specification
    • Unique ref.vertical-plankwall-wide-stiffener-open-top-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit