Publish your products
Glassboard Depth Face Based
Clarus

Glassboard Depth Face Based

4.9 out of 5 stars4.9(13 reviews)

The original glassboards, Float and Depth are the modern version of the traditional whiteboard. Choose your mounting style and elevate any interior with our wall mounted glassboards. When inspiration strikes, make sure you have the perfect canvas to capture your creativity

Specification
  • CLARUS GLASS
    • 1/4” Clarus tempered safety writing glass
    • Non-staining writing surface • Compatible with any marker, even permanent
    • Clarus Opti-Clear Polish and eased corners for safety

    COLORS & PRINTING
    COLORS BY CLARUS
    • 150+ standard colors
    • Unlimited options with Clarus’ color-matching ability
    COLORDROP
    • Custom logos, patterns and artwork printing
    • Direct-to-glass UV printing is guaranteed to never fade or discolor

    SURROUND
    BOLD COLORS
    • Broad spectrum of beautiful, richly finished color frame options
    • Constructed from premium powder-coated aluminum
    TIMBER
    • Premium wood frame options
    • Hand-crafted from solid wood, responsibly harvested in the USA

    SIZE
    • Any size up to 72” x 144”
    • Custom sizes and shapes available

    MAGNETIC
    • Available in both magnetic & non-magnetic finish

    MOUNTING STYLE
    DEPTH
    • Stainless steel standoff hardware and anchors included
    • Surround frames not available for Dept

Technical specification
  • Unique ref.glassboard_depth_face_based
  • Product familyGlassboard
  • Product groupDepth
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)24
  • Width (inches)36
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurnishing Element
  • UNSPSC nameGlass products
  • UNSPSC code301717
  • Uniclass 2015 CodePr_40_30_25_96
  • Uniclass 2015 DescriptionWhiteboards
  • CSI MasterFormat 2014 Code10 11 16.13
  • CSI MasterFormat 2014 TitleFixed Markerboards
  • OmniClass Number23-19 11 19
  • OmniClass TitleWriting Boards
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit