Publish your products
Munich Stool
Classicon

Munich Stool

Designed by Sauerbruch Hutton in 2012; - Modern art of the 20th and 21st centuries deserves an appropriate setting, with a building and its furniture that is just as modern. Berlin architects Sauerbruch Hutton were thus faced with an exciting challenge when asked to design the Museum Brandhorst in Munich. Three different seating solutions were developed for the museum that opened in 2009 – for the cafeteria, the foyer, the conference and lecture rooms as well as the lounge. ClassiCon developed the designs to the point of series production in close collaboration with the architects. The Munich Stool is the perfect addition to the furniture series by Sauerbruch Hutton. Combined with the Munich Lounge Chair, it invites the sitter to relax and put his feet up, but it can also be used on its own as extra seating. Frame of solid wood. Upholstery: Polyurethane with polyester fibre. Cover in fabric or leather.
Technical specification
  • Unique ref.Munich_Stool_1
  • Product familyFurniture
  • Product groupSeating furniture
  • TypeObject (single object)
  • Date of publishing2012-10-19
  • Edition number1
  • Height (mm)400
  • Width (mm)530
  • Depth (mm)420
Related
  • Material mainLeather
  • Material secondaryWood
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit