Publish your products
Munich Table
Classicon

Munich Table

4.4 out of 5 stars4.4(11 reviews)
Designed by Sauerbruch Hutton in 2011; - Modern art of the 20th and 21st centuries deserves an appropriate setting, with a building and its furniture that is just as modern. Berlin architects Sauerbruch Hutton were thus faced with an exciting challenge when asked to design the Museum Brandhorst in Munich. The brief for the museum, which opened in 2009, included designing a dining table for use in the cafeteria. In close cooperation with the architects, ClassiCon took their draft a step further, resulting in a reinterpretation of the original design. The way the straight-edged tabletop with its rounded corners floats atop the oblique legs lends the table a special lightness. Together with the Munich Chair and Munich Armchair a harmonious ensemble is created for use either in the public or private realm. Frame of solid wood. Tabletop with rounded edges in clearly varnished MDF veneered with real wood. Details, colours and European standards see price list.
Technical specification
  • Unique ref.Munich_Table_1
  • Product familyFurniture
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2012-10-19
  • Edition number1
  • Height (mm)740
  • Width (mm)2400
  • Depth (mm)1000
Related
  • Material mainWood
  • Material secondaryMDF board
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit