Publish your products
ModSec Securus S3

ModSec Securus S3

CLD ModSec is an innovative installation system that can be installed at ground level or as a trench system. It features an in-built channel for wires or services enabling easy installation of CCTV, PIDS or other electronic devices. Modsec S3 incorporated CLD Securus S3 fence panels. Tested by the Loss Prevention Certification Board (LPCB), Securus S3 offers a minimum delay against attack of 5 minutes seconds. This system is ideal for Data Centres, Police Stations & highly secure units, Utilities, MoD, and Government establishments

Features:

  • Specialist high-security system to withhold a minimum 5 minute delay
  • Recycled materials
  • Suitable for flat ground or gradients
  • Built-in services channel
  • Rental or purchase options available
Specification
  • Standard: LPS 1175 C5 (SR3) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

    Secured by Design - Police Preferred Specification

    Product Reference: CLD ModSec Securus S3 358 Rigid Mesh Panel System

    Panel type: Mesh and wire. Double layered mesh cassette system. Galvanised and powder coated to minimum 80 microns dft.

    (Note: Fence Cassettes are supplied assembled for ease of install, mechanical lifting required – can be supplied unassembled)

    Panel width: 2520mm

    Wire diameter: 4mm

    Mesh size: 76.2 x 12.5 mm mesh

    Height:

    Select as required 2440mm to 5000mm

    Nominal height: 2.4m to 5.0m

    Finish: Polyester powder-coated to minimum 80 microns.

    Any RAL colour

    Top edge projection: nil

    Security topping

    options: Barbed and razor wire, cranked and straight

    Posts: SHS, galvanised after manufacture and polyester powder-coated to match fencing

    Post dimensions: 100mm x 100mm

    Maximum post

    Centres: 2530mm +/- 9mm

    Fixings: 100mm x 5mm full length clamp bar. M8 Stainless Steel cup square bolt (min 100mm) and SafeTFix ™ nut

    Foundations: Install Modsec foundation on suitable flat ground making sure blocks interlock and posts are installed in every fourth block. Set post into block with suitable compound depending on permanent or temporary installation.

    Warranty: Minimum of 15 years against manufacturing defects.

    Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

    Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

    To be read in conjunction with Preliminaries/General conditions

Technical specification
  • Unique ref.modsec-securus-s3
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Fencing
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit