Publish your products
Securus AC SR2
Securus AC SR2
Securus AC SR2

    Securus AC SR2

    358 Rigid Mesh Security Fencing System to LPS 1175 SR2 Issue 7

    CLD's Securus range offers specialist security fencing, formerly known as prison mesh or 358 mesh, with updated features for complete flexibility. The panels are designed to be easily swapped out, allowing for changes in security ratings as the site requirements evolve. Securus AC SR2 has been rigorously certified by the Loss Prevention Certification Board, guaranteeing a minimum of 3 minutes delay against attacks, ensuring heightened security.


    Features:

    • Specialist high-security system designed to withstand a minimum 3 minutes delay
    • Constructed with recycled materials, aligning with sustainability goals
    • Double-layer mesh system enhances security measures
    • Excellent visibility for CCTV surveillance
    • Applications include Data Centres, Government sites, Police Stations, MoD facilities, Utilities, Ports, and Airports
    Specification
    • Standard: LPS 1175 SR2 Issue 7, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Approved for Government Use. Contact CPNI (the Centre for Protection of National Infrastructure) for more information.

      Secured by Design - Police Preferred Specification

      Product Reference: CLD Securus AC SR2 358 Rigid Mesh Panel System

      Panel type: Mesh and wire. Double layered mesh system. High aluminium content galvanised and powder coated to minimum 80 microns dft. All items supplied loose for site assembly.

      Panel width: 2520mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5mm

      Height:

      Select as required 2440mm to 3000mm

      Nominal height: 2.4m to 3.0m

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: nil

      Panel installation: Bottom of panel minimum 50mm below ground

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: Special flanged post, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 80mm x 60mm

      Maximum post

      Centres: 2530mm +/- 9mm

      Fixings: 80mm x 5mm full length clamp bar. M8 Stainless Steel cup square bolt and Securus clips on main posts

      Foundations: Set posts in holes minimum 450mm square x 950mm deep min.

      Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.securus-ac-sr2
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit