Publish your products
Securus Lite S1
Securus Lite S1
Securus Lite S1

    Securus Lite S1

    358 rigid mesh fencing system to LPS 1175 A1 (SR1) Issue 8

    CLD Securus Lite S1 presents a permanent, in-ground security fence tested and certified to LPS 1175 A1 (SR1) Issue 8, ensuring a minimum delay of 60 seconds against attacks. This fence line is ideal for various applications including Police Stations, Industrial Buildings, Schools, and MOD facilities, offering assured quality and security.


    Features:

    • Specialist high-security system designed to withstand a minimum 1-minute delay
    • Constructed with recycled materials, promoting sustainability
    • Optional active anti-intruder toppings for enhanced security measures
    • Two clamp bar options available for versatile installation
    • Applications include Data Centres, MoD facilities, Utilities, Ports, and Airports
    Specification
    • Standard: LPS 1175 A1 (SR1) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD Securus Lite S1 Rigid Mesh Panel System

      Panel type: Single layered mesh system. Profiled version also available.

      Panel Width: 2518mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5 mm

      Height: 1800, 2000, 2100, 2400, 3000mm (up to 5000mm)

      Nominal height: 1.8m to 3.0m

      Finish: Polyester powder-coated to 60-80 microns or 160-200 microns with marine grade and metallics. Any RAL colour available

      Top edge projection: nil

      Panel installation: Bottom of panel maximum 50mm above ground 

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: SHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 60mm

      Maximum post

      Centres: 2440mm

      Fixings: 41mm x 21mm clamping channels and CLD SafeTFix hidden fixing system

      or

      30mm x 5mm full length clamp bar. Through bolt, security washer and non removable shear nut

      Foundations: Set posts in holes minimum 450mm square x 950mm deep min. Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.securus-lite-s1
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit