Publish your products
Securus S2
Securus S2
Securus S2

    Securus S2

    358 Rigid Mesh Security Fencing System to LPS 1175 B3 (SR2) Issue 8

    CLD Securus S2 offers reduced installation time compared to Securus AC SR2, thanks to its off-site assembly of fencing cassettes, requiring a minimum of two persons for installation. Comprising two layers of rigid mesh cassettes fastened together with a full-length clamp bar, Securus S2 provides sites with high levels of security.

    Tested and certified to LPS 1175 Issue 8 B3 (SR2), Securus S2 is designed to withstand threats and attacks from a range of tools, ensuring robust protection.

    Features:

    • Specialist high-security system designed to withstand a minimum 3-minute delay
    • Constructed with recycled materials, promoting sustainability
    • Offers active anti-intruder options for enhanced security measures
    • Base plate and ground bury options available for flexible installation
    • Panels can be swapped out as security threats change, ensuring adaptability
    Specification
    • Standard: LPS 1175 B3 (SR2) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD Securus S2 358 Rigid Mesh Panel System

      Panel type: Mesh and wire. Double layered mesh cassette system. High aluminium content galvanised and powder coated to minimum 80 microns dft.

      (Note: Fence Cassettes are supplied assembled for ease of install, mechanical lifting required – can be supplied unassembled)

      Panel width: 2520mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5mm

      Height:

      Select as required. 2440mm to 5000mm

      Nominal height: 2.4m to 5.0m

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: nil

      Panel installation: Bottom of panel minimum 300mm below ground. Base plated and no

      ground bury options also available.

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: Special flanged post, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 80mm x 60mm

      Maximum post

      Centres: 2533mm +/-15mm

      Fixings: 120mm x 6mm full length clamp bar. M8 Stainless Steel cup square bolt (min 30mm)

      Foundations: Set posts in holes minimum 450mm square x 950mm deep.

      Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and fence height.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technical specification
    • Unique ref.securus-s2
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2024-07-15
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit