Set your location and language to prioritise localised information. Continue
Modular-Chiller Air Cooled Packaged CoolingOnly UCA
ClimaCool
Archived

Modular-Chiller Air Cooled Packaged CoolingOnly UCA

The ultimate in design flexibility with back-to-back and end-to-end configurations. This allows combining tonnages to obtain specific project turndown for required bank capacity. The packaged air cooled offers a minimum efficiency of 10.0 EER at full-load, exceeding ASHRAE 90.1 minimum requirements. Provides low operating noise levels with high efficiency, variable speed EC condenser fans which includes integral head pressure control. The UCA, cooling only has earned AHRI® certification, an assurance of this product’s performance.

Specification
  • Tonnages: 20, 30, 50, 70

    Configurations: 20 - 420 tons per bank

Technical specification
  • Unique ref.air_cooled_uca
  • Product familyMechanical Equipment
  • Product groupAir Cooled
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)2133.6
  • Width (mm)2127.2
  • Depth (mm)1009.6
Related
  • Material mainStainless steel
  • Weight Net (Kg)678.12
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 45 00
  • OmniClass TitleHVAC Coolers