Publish your products
Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 60" Wardrobe
Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 60" Wardrobe

    Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 60" Wardrobe

    4.8 out of 5 stars4.8(6 reviews)

    Adjustable Ventilated Wire Shelving Storage Systems. (SHELFTRACK®) 60 Inch Wardrobe 

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in walk-in storage systems

    ADJUSTABLE WIRE SYSTEMS (SHELFTRACK®)  60 Inch Wardrobe

    • ShelfTrack® adjustable mounting systems
    • Adjustable vertically and horizontally
    • Ideal for all storage areas
    • An alternative to standard fixed-mount application
    • Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
    • Meets ADA requirements
    • Finishes: White, Satin Chrome, and Nickel.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specification
    • ClosetMaid Adjustable        (SHELFTRACK®) Wire Shelving Wardrobe. 

      Length 60" Wire Shelving System Sample Wardrobe Unit - 12" or 16" D

      Materials: Wire Steel with PVC Coatings 

      ShelfTrack® adjustable mounting systems

      1. Category – Residential and Commercial Reach-in walk-in storage systems.
      2. Adjustable vertically and horizontally
      3. Ideal for all storage areas
      4. An alternative to standard fixed-mount application
      5. Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
      6. Meets ADA requirements

      MORE Details Located On CSI SPEC - Check Out Download Files 


    Technical specification
    • Unique ref.adjustable-shelftrack_Wire-Shelving-Wardrobe-60-inch
    • Product familyWire Systems
    • Product groupAdjustable Wire ShelfTrack®
    • TypeObject (single object)
    • Date of publishing2020-08-03
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPVC coated polyester
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 DescriptionShelf units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States