Set your location and language to prioritise localised information. Continue
ShelfTrack EVO Walk-in Closet 8x8  Adjustable Solid Wood Melamine Shelving Sample Layout

ShelfTrack EVO Walk-in Closet 8x8 Adjustable Solid Wood Melamine Shelving Sample Layout

ShelfTrack® EVO ClosetMaid’s Adjustable 8x8 Walk-In Closet  Solid Wood Melamine Shelving Sample Layout.

  • Division 10 - 10 57 00 Wardrobe and Closet Specialties
  • Adjustable shelving system offers flexible design configurations
  • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
  • Combines wire and wood components that can be easily expanded or customized
  • Premium materials and finishes include pre-edge-banded shelving and pre-finished shelving on three sides
  • Re-engineered hardware components and fewer standards needed to support add-ons
  • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
  • Meets ADA requirements for adjustable systems

ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

Custom Closet Designs Available  

Please Contact Michelle michelle.lee@ames.com

Specification
  • 8x8 Walk-in Closet Adjustable Wood Shelving System  

    • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
    • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
    • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in., and 96 in.)
    • Pre-edge banded on front and two sides
    • White finish

    SHELF-FINISHING SOLUTIONS

    Edge Band Strips with a strong adhesive cover an exposed shelf edge after cutting

    • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
    • White finish

    Shelf End Caps cover an exposed shelf edge with a secure press-fit

    • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
    • White and Chrome finishes

    MORE Details Located On CSI SPEC - Check Out Download Files 

Technical specification
  • Unique ref.ShelfTrack_EVO_Walk-in_Closet_8x8_Adjustable_Solid_Wood_Melamine_Shelving_Sample_Layout
  • Product familyAdjustable Wood Shelving Systems
  • Product groupShelfTrack Evo Wood Adjustable System
  • TypeBuilding Materials
  • Date of publishing2021-04-20
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • ETIM CodeEC011163
  • ETIM NameShelf
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_77
  • Uniclass 2015 DescriptionShelf units
  • CSI MasterFormat 2014 Code10 56 23
  • CSI MasterFormat 2014 TitleWire Storage Shelving
  • OmniClass Number23-21 15 00
  • OmniClass TitleWardrobe and Closet Specialties
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
United States