Set your location and language to prioritise localised information. Continue
Emergency Help Point® Communication Call Box, Model CB 2-e

Emergency Help Point® Communication Call Box, Model CB 2-e

The CB 2-e is Code Blue’s most popular and cost effective wall-mounted Help Point. Highlighted by our 0.105-thick stainless steel or painted steel construction, this emergency wall mount station features a high intensity beacon/strobe and VoIP or analog emergency speakerphone. It also can include an optional integrated Public Address Speaker or a temperature-controlled housing that can accept an Automated External Defibrillator (AED), making it an excellent choice for parking decks, dorm entrances, hallways and public transit centers.



Technical specification
  • Unique ref.codeblue-005
  • Product familyIntercom Systems
  • Product groupHelp Points®
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)32.2
  • Width (inches)12
  • Depth (inches)7.88
Related
  • Material mainStainless steel
  • Weight Net (Lbs)55
Classification
  • BIMobject CategoryElectronics - Communication