Publish your products
dryKaolin-Liquid concrete with china clay additive
Colabeton

dryKaolin-Liquid concrete with china clay additive

These concretes, which belong to the family of products commonly referred to as #smartDry, are characterised by their very low water permeability, making them suited to structures where water sealing represents one of the most important technical aspects, for example in tanks, hydraulic works, purifiers, waste water holding tanks or underground perimeter masonry works that operate below the groundwater level.
Specification
  • Controlled permeability structural concretes (family type #smartDry: Colabeton Spa): - Product type ... - Cube compressive strength Rck equal to ... (MPa) - Environmental exposure class ... - Water penetration (UNI EN 12390-8) ... - Slump class S ... - Chloride content class ... - Maximum aggregate size Dmax ... (mm) - Cement type ... - Conformity to UNI EN 206, UNI 11104 and Structural Concrete Guidelines
Technical specification
  • Unique ref.dryKaolin
  • Product familySmart Thinking
  • Product group#smartDry
  • TypeObject (single object)
  • Date of publishing2019-03-13
  • Edition number1
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • Uniclass 2015 CodePr_20_31_16
  • Uniclass 2015 DescriptionConcretes
  • CSI MasterFormat 2014 Code03 00 00
  • CSI MasterFormat 2014 TitleConcrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit