We are using cookies to provide our services

By using our services you agree to our use of cookies

;

SYSTEM FOR WATERPROOFING COVERINGS, ROOF TERRACES AND GREEN ROOF

Unique ref.: geodry-impermeabilizzazione-waterproof-coperture-lastrici-gtex-infinity
Brand: COLMEF
Product family: GEODRY
Product group: Waterproof building systems with GEOMEMBRANE G-TEX
Date of publishing: 2019-03-05
Edition number: 1
Type: Object (single object)
Download (7)

System for waterproofing covering, roof terraces and green roof with G-TEX INFINITY geomembrana by GEODRY, geomembrane in FPO, waterproof, decoupling, anti-fracture, elastic, flexible, deformable, crack-bridging ability and dimensional stability between -40 °C and +80 °C.
In the construction of cool roofs, G-TEX INFINITY is used as a substrate for protective high-emission heat-reflecting gels to reduce the absorption of solar rays thus lowering the roof temperature.

G-TEX INFINITY: geomembrane in FPO, waterproof, decoupling, anti-fracture, elastic, flexible, deformable, crack-bridging ability and dimensional stability between -40 °C and +80 °C, for waterproof barriers on substrates of any type and size before laying ceramic, porcelain stoneware tiles, natural stone, reconstructed stone, resilient, protective and decorative materials, technical or floating floors. Suitable for: terraces, roof terraces, roofing, large surfaces.

AQUABOND EXTRAFLEX: mineral Gel-Sol-Gel adhesive specific for bonding G-TEX geomembranes on cement supports and for overlaying on existing ceramic floors in GEODRY waterproofing systems.

AQUAGEL ECO/AQUEGEL REFLEX: mineral organic waterproofing protective gel with double cross-linking and permanent elasticity, resistant to UV radiation, stagnant water and abrasion, specific for protecting G-TEX geomembranes when no ceramic flooring is provided.

AQUAFIX POLYS: moisture-curing, mineral organic adhesive, permanently elastic, specific for bonding and sealing overlaps between G-TEX geomembranes and all G-TEX STRIP elements.

G-TEX STRIP H 20: elastic waterproof tape in FPO specific for sealing joints between floor and wall.

G-TEX STRIP 90 / G-TEX STRIP 270: shaped elastic waterproof tape in FPO specific for sealing joints between floor and wall in 90° or 270° corners. 

AQUA-GO LATERAL / AQUA-GO VERTICAL: kit for floor waterproofing with lateral or vertical drain pit.

G-DRAIN HD / G-DRAIN HR: horizontal pipe.

G-BOARD L-50 / G-BOARD H-55: grey painted aluminium perimeter profile for the finishing and protection of the front panel of balconies and terraces.

ESALATORE: breather allows the outflow of vapour from under the waterproof layer.


Material main: FPO (polyolefin)
Material secondary: Polyester
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction Materials - Waterproofing & Membranes
IFC classification: Floor
UNSPSC name: Separators
UNSPSC code: 401617
Uniclass 1.4 Code: JJ
Uniclass 1.4 Description: Waterproofing
Uniclass 2015 Code: Pr_25_57_51_31
Uniclass 2015 Description: Flexible polyolefin (FPO) polymeric membranes
CSI MasterFormat 2014 Code: 07 10 00
CSI MasterFormat 2014 Title: Dampproofing and Waterproofing
OmniClass Number: 23-13 25 17
OmniClass Title: Waterproofing
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Application Temperatures -40 °C — 80 °C
Facing Material Rivestimenti in ceramica, gres porcellanato, pietra naturale, pietra ricostruita, materiali resilienti, protettivi e decorativi, pavimenti tecnici / flottanti.
Insulation Medium Type Impermeabilizzante e desolidarizzante
Material FPO: doppio strato Flessibile di PoliOlefine + EVA (Etilene Vinil Acetato)
Puncture Resistance ≥ 20 kg
Tensile Strength L = 500 N/50 mm; T = 195 N/50 mm
Thickness 0.82 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material FPO: doppio strato Flessibile di PoliOlefine + EVA (Etilene Vinil Acetato)

All BIM objects are real products from real manufacturers confirmed and approved