We are using cookies to provide our services

By using our services you agree to our use of cookies

Antico Mattone - Reconstructed brick facings

Unique ref.: pietredarredo-anticomattone-stone-brick
Brand: COLMEF
Product family: Pietre d'Arredo
Product group: Reconstructed bricks
Date of publishing: 2017-09-25
Edition number: 1
Type: Object (single object)
Download (4)
Experts in construction work through the centuries have used brick as a load-bearing element. The extraordinary beauty of ancient vaults and facades constructed with this material emphasize its aesthetical value. The Antico Mattone collection of Pietre d’Arredo, is a faithful reproduction of old terracotta brick shades.
The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents.

WHY CHOOSE PIETRE D’ARREDO?
The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight.

USES
Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.

Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type ANTICO MATTONE, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.
For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.
Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.
For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.


Material main: Concrete
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - Cladding
IFC classification: Surface
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 2015 Code: Ss_25_20_85
Uniclass 2015 Description: Stone cladding systems
CSI MasterFormat 2014 Code: 06 61 13
CSI MasterFormat 2014 Title: Simulated Stone Fabrications
OmniClass Number: 23-13 35 25 13
OmniClass Title: Simulated Stones
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Internal and external walls
Color Bianco / Cenere / Grigio fumo / Giallo / Arancione / Rosato / Rosso
Compressive Strength ≥ 32,0 MPa
Fire Resistance Class A1
Installation Method ARREDOCOLLA: high performance professional smoothing adhesive composed of mineral binders, no vertical slip, for reconstructed stone and brick laying. Yield: 6-7 kg per square metre, according to the kind of support. Packaging: 25 Kg.
Integral Finish ARREDOSTUCCO: coloured natural mortar for high transpirability grouting of reconstructed stone and brick covering. Yield: 6-8 kg per square metre, depending on the joints. Packaging: 25 kg.
Linear Dimensions Height: 5,5 cm / Length flat elements: 25 cm / Length long side corner elements: 22 cm / Length short side corner elements: 9 cm
Material Concrete
Method of Installation Install the stones or bricks from corner to centre. Apply the adhesive using a trowel, spreading it onto the surface to be clad and onto the back of the element to be laid; position the element that you wish to bind, apply a significant amount of pressure, making subtle movements in order to ensure full contact with the adhesive. Leave a gap of at least 1.5 cm between the various elements. Once hardened fill the joints with ARREDOSTUCCO (which is available in several shades to be coordinated on an ad hoc basis with the type of product chosen) using a suitable triangular grout bag. When the mortar loses its plasticity and appears to be sufficiently hardened, apply pressure and remove the excess product with an appropriate utensil or trowel; subsequently, finish with a brush made from vegetable fibres and a fine brush. For further details or special uses consult the technical data sheet.
Panel Density 1,39 kg/dm³
Product Type Reconstructed brick facings
Standards, Certification, and Documentation PIETRE D’ARREDO AND THE ENVIRONMENT: “Transforming the construction market by promoting the design, construction and management of buildings that are sustainable in terms of the environment, society, economy and health”. Through the brand Pietre d’Arredo, COLMEF supports the mission of Green Building Council Italia, demonstrating continued commitment to developing products and systems for environmental protection.
Thickness 25 mm — 30 mm
Type Grouted / Fugato
Warranty 50 years

All BIM objects are real products from real manufacturers confirmed and approved