Misto Etrusco - Reconstructed stone facingsMisto Etrusco - Reconstructed stone facings
View previous images
View next images
COLMEF

Misto Etrusco - Reconstructed stone facings

BASE TERRA composition ARENAL terra: 40% ARENAL grigio terra: 10% ARENAL marrone chiaro: 10% TEIDE terra: 30% SASSO DI FIUME cenere: 3% ANTICO MATTONE rosso: 2% ANTICO MATTONE rosato: 5% A perfect harmony of forms and colors. A combination of various interventions unified in a stone-based kind of construction. Particularly beautiful visual nature matching effect. The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents. WHY CHOOSE PIETRE D’ARREDO? The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight. USES Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.
Specification
  • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type MISTO ETRUSCO, ready-blend, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.
    For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.
    Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.
    For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
Technical specification
  • Unique ref.pietredarredo-stones-bricks-misto-etrusco
  • Collection setPietre d'Arredo
  • CollectionReconstructed stones
  • TypeObject (single object)
  • Date of publishing2017-09-25
  • Edition number1
Related
  • Material mainConcrete
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationSurface
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodeSs_25_20_85
  • Uniclass 2015 DescriptionStone cladding systems
  • CSI MasterFormat 2014 Code06 61 13
  • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
  • OmniClass Number23-13 35 25 13
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

North America Asia Africa Oceania South America Europe
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Albania
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Andorra
Aruba
Iran
Angola
Cook Islands
Brazil
Austria
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belarus
Belize
Israel
Botswana
Fiji
Colombia
Belgium
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bosnia and Herzegovina
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bulgaria
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Croatia
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Cyprus
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Czech Republic
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Denmark
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Estonia
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Faroe Islands
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Finland
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
France
Dominican Republic
Yemen
Equatorial Guinea
Palau
Germany
El Salvador
Armenia
Eritrea
Papua New Guinea
Gibraltar
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Greece
Grenada
Bangladesh
Gabon
Samoa
Guernsey
Guadeloupe
Bhutan
Ghana
Solomon Islands
Hungary
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Iceland
Honduras
Brunei
Guinea-Bissau
Tokelau
Ireland
Jamaica
Cambodia
Kenya
Tonga
Isle of Man
Martinique
China
Lesotho
Tuvalu
Italy
Mexico
Christmas Island
Liberia
United States Minor Outlying Islands
Jersey
Montserrat
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Latvia
Nicaragua
Georgia
Madagascar
Vanuatu
Liechtenstein
Panama
Hong Kong
Malawi
Lithuania
Puerto Rico
India
Mali
Luxembourg
Saint Kitts and Nevis
Indonesia
Mauritania
Macedonia (FYROM)
Saint Lucia
Japan
Mauritius
Malta
Saint Pierre and Miquelon
Kazakhstan
Mayotte
Moldova
Saint Vincent and the Grenadines
Kyrgyzstan
Morocco
Monaco
Saint-Barthélemy
Laos
Mozambique
Montenegro
Sint Maarten
Macau
Namibia
Netherlands
The Bahamas
Malaysia
Niger
Norway
Trinidad and Tobago
Maldives
Nigeria
Poland
Turks and Caicos Islands
Mongolia
Republic of the Congo
Portugal
U.S. Virgin Islands
Myanmar (Burma)
Reunion
Romania
United States
Nepal
Rwanda
Russia
North Korea
Saint Helena
San Marino
Pakistan
São Tomé and Príncipe
Serbia
Philippines
Senegal
Slovakia
Singapore
Seychelles
Slovenia
South Korea
Sierra Leone
Spain
Sri Lanka
Somalia
Svalbard and Jan Mayen
Taiwan
South Africa
Sweden
Tajikistan
South Sudan
Switzerland
Thailand
Sudan
Ukraine
Turkmenistan
Swaziland
United Kingdom
Uzbekistan
Tanzania
Vatican City
Vietnam
The Gambia
Åland Islands
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe