Publish your products
1406 - MODULO INOLTRO CHIAMATA MULTIUTENZA, SISTEMA SIMPLEBUS 2
Comelit
Archived

1406 - MODULO INOLTRO CHIAMATA MULTIUTENZA, SISTEMA SIMPLEBUS 2

Multi-user call forwarding module for the Simplebus 2 system, used to send video entry phone calls on smartphones/tablets which have the SimpleApp installed; external unit self activation can also be executed and lock-release commands sent. The module requires an internet connection with enough bandwidth to work properly. The module supports up to 50 apartments and 15 enabled users for each apartment. Several modules can be installed for systems with more than 50 apartments. Call receipt on SimpleApp is only enabled if a door-entry phone or door entry monitor is installed inside the apartment. The module has 1 Ethernet port for internet connection, one 12-56 VDC power supply input and L-L terminals for interfacing with the Simplebus 2 system. Dimensions 70x90x62 mm (4 DIN modules).
Technical specification
  • Unique ref.1406
  • Product familyVIDEO DOOR ENTRY SYSTEMS & KITS
  • Product groupPOWER SUPPLIES AND ACCESSORIES
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
  • Height (mm)95
  • Width (mm)70
  • Depth (mm)95
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • ETIM CodeEC001349
  • ETIM NameAccessories for door communication
  • OmniClass Number23-35 31 11
  • OmniClass TitlePower Supply Devices