Set your location and language to prioritise localised information. Continue
1952N - CENTRALINO DI PORTINERIA AUDIO/VIDEO, SISTEMA VIP
Comelit

1952N - CENTRALINO DI PORTINERIA AUDIO/VIDEO, SISTEMA VIP

Tabletop audio-video porter switchboard with touch screen and alphanumeric keypad, for the simple and intuitive use of functions. Displays visitor images and the name of the user to call. Day/night mode and user/user intercom service. 12 VDC power supply with art. 43082 or direct from the ViP Ethernet network.
Technical specification
  • Unique ref.1952N
  • Product familyIP (VIP) SYSTEM
  • Product groupCENTRAL PORTER SWITCHBOARD
  • TypeObject (single object)
  • Date of publishing2022-03-18
  • Edition number1
  • Height (mm)110
  • Width (mm)225
  • Depth (mm)225
Related
  • Material mainABS
  • Weight Net (Kg)1.1
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectrical Element
  • ETIM CodeEC000779
  • ETIM NameIndoor station door communication
  • OmniClass Number23-35 31 29
  • OmniClass TitleSwitchboards