Addressable fire panel 1/8 Loop
Comelit

Addressable fire panel 1/8 Loop

The LOGFIRE series 41CPE118 addressable fire panel is supplied as standard with 1 Loop and can be expanded to 4 using 3 x 41ECL120 boards, and up to a maximum of 8 Loops with the addition of metal cabinet (4 Loops, 1 as standard) Art. 41CPE104. Up to 250 addressed devices (detectors, buttons, I/O modules, sirens etc.), divided into a maximum of 500 zones in total, can be connected to each loop. The control panel features a dual microprocessor and 14A power supply unit with 12 V output for battery, and has 200 LEDs on the front panel for zone status repetition. Fire alarm, Pre-alarm, Fault, CPU Fault, Delayed Alarm, Exclusions, Test, Network Present general indications. Option of integration in monitoring systems with Modbus TCP/IP protocol and compatible with LOGIFIRE Redundancy Network through the use of art. 41ECB000. The control panel has a strong metal container (430x330x150 mm) with the same dimensions as all the Comelit LOGIFIRE series fire panels and boxes, so as to guarantee optimum modularity and pairing during installation. It displays all indications and commands on the front in compliance with the requirements set out by standard EN54-2, by means of LED light signals and the 7” resistive touch screen colour display. Approved to EN 54-2, EN 54-4 and EN54-13.
Technical specification
  • Unique ref.41CPE118
  • Collection setFIRE
  • CollectionControl panel
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
  • Width (mm)330
  • Width (mm)430
  • Depth (mm)150
Related
  • Material mainMetal
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass Number23-29 31 23

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands