Addressable multi-criteria smoke/heat detector
Comelit

Addressable multi-criteria smoke/heat detector

The LOGIFIRE series 41RML100 detector is a multi-criteria detector that combines the detection technologies of an A1R class rate-of-rise sensor with those of an optical Tyndall-effect smoke detector. The sensor is also fitted with a built-in isolator. Microprocessor-controlled digital signal analysis. Contamination level auto-compensation and maintenance indication. Programmable sensitivity across three levels. Operating class A1R. Quick cleaning of the sensor chamber thanks to the intuitive disconnection of the components. Evolved design suitable for any type of installation, even in the most aesthetically demanding situations. High-visibility light indications. Automatic addressing or with programmer. Approved to EN 54-5, EN 54-7 and EN 54-17.
Technical specification
  • Unique ref.41RML100
  • Collection setFIRE
  • CollectionFire
  • TypeObject (single object)
  • Date of publishing2021-07-27
  • Edition number1
  • Height (mm)47
  • Width (mm)108
Related
  • Material mainABS
  • Designed inItaly
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass TitleSmoke Detectors
  • OmniClass Number23-29 29 13 11

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands