Addressed indoor siren w/ strobe for conn. to loop
Comelit

Addressed indoor siren w/ strobe for conn. to loop

The 41SCI000 addressed siren with strobe, which has a built-in isolator, is powered from the loop and is controlled by the control panel by means of the communication protocol. The standard base is required for the mounting of 41RBX020 addressed detectors. The siren is also fitted with a built-in isolator. Approved to EN54-3, EN 54-17 and EN 54-23.
Specification
  • HARDWARE SPECIFICATIONS
    IP protection rating: IP43C
    Material: SAN
    Number of tones available: 32
    Max. sirens no. on loop, high volume (tone 27): 20 (flashing active)
    Max. sirens no. on loop, low volume (tone 27):
    GENERAL DATA
    Colour:
    Dimensions (mm): 116 (ø) x 55 (H)
    Product weight (g): 183
    Effective cable cross-section (mm²): 0 ÷ 2.5
    Certification standard: EN54-3, EN54-17, EN54-23
    Visual indication: Yes
    Visual indication colour: White
    Coverage: (W) 2.4 x 6m
    TECHNICAL CHARACTERISTICS
    RH max operating humidity (%): (93 ± 3)@40°C
    Operating temperature (°C): -10 ÷ 50
    ELECTRICAL SPECIFICATIONS
    Absorption with isolator active: <15mA
    Rated absorption ( stand-by): 500uA@27VDC
    Supply voltage (VDC): 15÷32 (27 VDC nominal)
    Max. abs.(other tones) high volume(with audio and strobe active): < 16.5 mA
    Max. abs. (other tones) high volume (with only audio active): < 10 mA
    Max.abs. (other tones) low volume (with audio and strobe active): < 11 mA
    Max. abs. (other tones) low volume (with only audio active): < 4 mA
    Max. abs. main tone 27 high volume with audio and strobe active: <22mA
    Max. abs. main tone 27 high volume with only audio active: < 16.5 mA
    Max. abs. main tone 27 low volume with audio and strobe active: <12mA
    Sound power (other tones) high volume (dB@1m): 80÷95dB±3dB@1m
    Sound power (other tones) low volume (dB@1m): 75÷85dB±3dB@1m
    Sound power (main tone 27) high volume (dB@1m):
    Sound power (main tone 27) low volume (dB@1m): 80dB±6dB@1m

Technical specification
  • Unique ref.41SCI000
  • Collection setFIRE
  • CollectionSiren
  • TypeObject (single object)
  • Date of publishing2018-11-28
  • Edition number1
  • Height (mm)55
  • Width (mm)116
  • Depth (mm)116
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.183
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass Number23-29 31 19

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands