Selecting the location and language will prioritise localised information. Continue
Addressed metal atena control panel
Comelit

Addressed metal atena control panel

The ATENA addressable panel is supplied as standard with a loop and can be expanded with a maximum of 3 additional loops by means of expansion card 41ECL020 with one loop. Up to 250 addressed devices (detectors, buttons, I/O modules, sirens etc.), divided into a maximum of 96 zones in total, can be connected to each loop. The control panel comes in a strong grey metal container and displays all indications and commands on the front in compliance with the requirements set out by standard EN54-2, by means of LED light signals and the 320x240 pixel LCD Touch-screen display. The control panel features a dual microprocessor. Fire alarm, Pre-alarm, Fault, CPU Fault, Delayed Alarm, Exclusions, Test, Network Present general indications. Option of integration in monitoring systems with Modbus TCP/IP protocol. Approved to EN 54-2 and EN 54-4.
Specification
  • SOFTWARE/FIRMWARE SPECIFICATIONS
    Event log number: 10.000
    Operating mode With / Without Supervision (Day/Night): Yes
    Number of control panels that can be connected via ethernet: 32 with integrated TCP/IP interface
    Programming via PC: With AtenaProg software
    Local programming:
    FUNCTIONS
    Programmable logic functions:
    Sensor addressing with auto-acquisition of loop devices: Yes
    Sensor addressing with electronic programmer 41SPG000.: Yes
    Siren activation delay: 1 - 10 minutes
    Detection with confirmation (dual action): Yes
    Connectivity:
    HARDWARE SPECIFICATIONS
    Zone status indicator leds: 96
    Number of loops: 1 standard, expandable to 4 with expansion to one loop 41ECL020
    Number of detection zones available: 96
    Max. number of control panels on redundant RS485 network: 32
    Max. number of devices per loop: 250
    GENERAL DATA
    IP protection rating:
    Dimensions (W x H x D - mm): 430x415x120mm
    Operating temperature (°C): -10 ÷ 50
    RH max operating humidity (%): (93 ± 3)% @ 40°C
    Certification standard: EN54-2, EN54-4, LPCB
    Container:
    Display:
    Product weight without battery (g): 6001.03
    TECHNICAL CHARACTERISTICS
    Activation delay management: Yes
    ELECTRICAL SPECIFICATIONS
    Main power supply:
    Backup power supply (batteries not supplied): 1x 12 Vdc, 18 Ah, 4.5A fuse

Technical specification
  • Unique ref.41CPE024
  • Collection setFIRE
  • CollectionFire
  • TypeObject (single object)
  • Date of publishing2018-11-28
  • Edition number1
  • Height (mm)415
  • Width (mm)430
  • Depth (mm)120
Related
  • Material mainMetal
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass TitleFire Alarm Central Stations
  • OmniClass Number23-29 31 23

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City